??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB13BA - Square handle - anti slip type - interior type
Bill of material
LB13BA-L130
CNSORDERNO
LB13BA-L130
SC
Series code
LB13BA
TYPE
type
Non-slip Type
MQ
material quality
PA
COLOUR
colour
black
L
130 mm
RW
Reference weight
0.034 kg/pcs
INFOTEXT
website