??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LB13E - Square handle - lightweight - interior
Bill of material
LB13EW-L100
CNSORDERNO
SC
Series code
TYPE
type
Lightweight
MQ
material quality
ZDC
ST
Surface Treatment
L
100 mm
L1
111 mm
M
M5 mm
B
4 mm
H
22.5 mm
A
10 mm
RW
Reference weight
0.04 kg/pcs
INFOTEXT
website