??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
LB40Q - Tube type handle - round tube type - right angle type - built-in type
Bill of material
LB40QD-L815
CNSORDERNO
SC
Series code
TYPE
type
Round tube type - right angle type
MAT1
Support material
MAT2
Circular tube material
SUS201
ST1
Surface treatment/color of bracket
ST2
Surface treatment/color of circular tubes
Mirror polishing
L
mm
L1
mm
H
mm
D
31.8 mm
D1
d1
25 mm
D2
d2
20.4 mm
CKZL
Reference weight
INFOTEXT
website