??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
HEFA
Description
LC05GC - Bolt - round - spring type
Bill of material
LC05GC-L90
CNSORDERNO
SC
Serial code
LC05GC
TOM
texture of material
SUS304
ST
surface treatment
wire drawing
L
l
W
w
40
F1
f1
F2
f2
28
D
d
7.500
D1
d1
9
H
h
12
H1
h1
2.400
T
t
5.700
W1
w1
20
G
g
15
DD
dd
5
INFOTEXT
io
website