??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
LCF2-20 - Clean Room Linear Motor Robot Series With Iron Core
Bill of material
LCF2-20-RHL2-N-202-LS10-R-N-05H-LC100EN-A001
MODEL
LCF2-20
CD
Cable direction
MT
Mounting type
SCC
Cable chain size
NM
Mover number
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ENCODER
Encoder
PO
Original point
SENSOR
Switch number
CL
Cable length
HC
Hall cable
CT
Controller type
ED
W/Wo EtherCAT/DMCNET
DRIVE
W/Wo drive
SX
Sensors dislocation for double movers
CO
Customization order no.
A001
L
566 mm
A
89 mm
M
4 mm
N
12 mm
P
489 mm
KG
Weight
13.7 kg
DIST
20