??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
HEFA
Description
LD04TA_TB - Torque butterfly hinge - adjustable - countersunk
Bill of material
LD04TA-60A
CNSORDERNO
SC
Serial code
TOM
texture of material
A6063
ST
surface treatment
clear anodizing
SPE
Specifications
L
60 mm
W
59 mm
F1
40 mm
FF1
f1
mm
FF2
f2
mm
G
mm
DD1
d1
11 mm
DD2
d2
6.5 mm
T
3.5 mm
HH
h
2 mm
H
18.5 mm
AL
Allowable load(kg)
10
RT
Rated torque
0~4.9 N·m
INFOTEXT
io
website