??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HEFA
Description
LD09GB - Resin butterfly hinge, flat type, limit type
Bill of material
LD09GB-52
CNSORDERNO
LD09GB-52
SC
Series code
LD09GB
TYPE
flat type- limit type
MAT
material
POM
COLOUR
Black
SPE
specifications
52
FZ
load
5 kg
CKZL
Reference weight
0.039 kg/pcs
INFOTEXT
website