??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 16
HELP_VARIABLE
Company
HEFA
Description
LD14AC_LD14AE - Aluminum alloy butterfly hinge - flat type · biaxial type
Bill of material
LD14AE-114
CNSORDERNO
SC
Series code
TYPE
Double axis type · tapered hole type
XJB
cost performance
Common
MAT
material
A6063-T5
SUR
Surface treatment
SPE
specifications
W
mm
L
mm
F2
mm
F1
mm
H
11 mm
T
3.5 mm
E
5.75 mm
FZ
load
kg
CKZL
Reference weight
INFOTEXT
website