??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LD30AS - Stainless steel butterfly hinge - transverse type
Bill of material
LD31AS-105
CNSORDERNO
SC
Serial code
LD31AS
TYPE
type
Transverse type·cone-pass·Longplate type
MATERIAL
material
SCS14
SURFACE
surface treatment
Mirror polishing
SPE
specification
W
26.5 mm
L
mm
L1
mm
L2
25 mm
L3
mm
D1
d1
5 mm
D2
d2
10 mm
H
9 mm
T
4 mm
LOAD
load
12 kg
WEIGHT
reference weight
kg/pcs
INFOTEXT
website