??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HEFA
Description
LD38JD - Carbon steel butterfly hinge - Flat and pull core square
Bill of material
LD38JD-50
CNSORDERNO
LD38JD-50
SC
Serial code
LD38JD
TYPE
type
Core pulling square·cone-pass
COST
Cost performance
economical
MATERIAL
material
SPCC
SURFACE
surface treatment
galvanize
SPE
specification
50
W
50.8 mm
L
50.8 mm
F2
37.2 mm
F1
34 mm
T
2 mm
E
3.95 mm
D1
d1
6 mm
D2
d2
8 mm
D
5 mm
R
9.5 mm
LOAD
load
12 kg
WEIGHT
reference weight
0.06 kg/pcs
INFOTEXT
website