??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LD41A - Carbon steel butterfly hinge - thick type
Bill of material
LD41AC-45.5
CNSORDERNO
SC
Serial code
TYPE
type
Thick type·Screw type
MATERIAL
material
SPCC
SURFACE
surface treatment
SPE
specification
45.5
LOAD
load
25.300 kg
WEIGHT
reference weight
0.133 kg/pcs
INFOTEXT
website