??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LD77GP_HP - Flag type torque butterfly hinge - countersunk hole type - unidirectional damping type - closed/open type
Bill of material
LD77GP-77.5
CNSORDERNO
SC
Series code
TYPE
Unidirectional damping type · sink hole type
TZJG
Adjust angle
MAT1
body material
A6063
MAT2
Shaft material
stainless steel
MAT3
Sleeve cover material
Polyacetal (POM)
MAT4
Cover material
Polyacetal (POM)
SUR
Surface treatment of the body
Silver anodizing
SPE
specifications
77.5
NJ
Torque (1 set)
9(+40%,-20%) N*m
CKZL
Reference weight
0.27
INFOTEXT
website