??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldc480_48p - Bel Power Solutions
Bill of material
LDC480-48P
PN
Part Number
LDC480-48P
DESC
Description
DIN-Rail AC-DC Power Supply, Power 480W, Output 48VDC, 10A, Input 90-264VAC, Includes internal ORing diode
POWER
Power
480 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C