??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn120_48p - Bel Power Solutions
Bill of material
LDN120-48P
PN
Part Number
LDN120-48P
DESC
Description
DIN Rail AC-DC Power Supply, Power 120W, Output 48VDC, 2.5A, Input 90-264VAC, Includes internal ORing diode
POWER
Power
120 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
2,5 A
OT
Operating Temperature
-40 to 70 °C