??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldx_c120_12 - Bel Power Solutions
Bill of material
LDX-C120-12
PN
Part Number
LDX-C120-12
DESC
Description
LDX-C120-12 is 120W, 12VDC integrated DIN Rail Battery Charger / DC UPS Power Supplies, suitable for wide variety of industrial applications.
OV
Output Voltage
12 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 50 °C