??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-10-9945 - Aluminium Profile 90 Series
Bill of material
LE-10-9945-S-OO-50
ORDERNUMBER
Order Number
LE-10-9945-S-OO-50
CODE
Code
LE-10-9945
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
112.69 cm^4
JMGXJIY
Section moment of inertia Iy
110.56 cm^4
WEIGHT
Weight
4.455 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft