??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LES240-48
Bill of material
LES240-48
PN
Part Number
LES240-48
DESC
Description
AC-DC, DIN Rail, Power 240W, Output 48VDC, 5A, Input 180-550VAC
POWER
Power
240 W
OV
Output Voltage
48 VDC
OC
Output Current
5 A
VI
Voltage Input
180-550 VAC
OT
Operating Temperature
-40 to 70 °C
CT
Cooling Type
Convection (natural air flow)
DIMENSIONSLXWXH
Dimensions LxWxH
110 x 54 x 124 mm
VOUT1
Vout 1
48 VDC
LOUT1
lout 1
5 A