??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LET480-48
Bill of material
LET480-48
PN
Part Number
LET480-48
DESC
Description
AC-DC, DIN Rail, Power 480W, Output 48VDC, 10A, Input 320-600VAC
POWER
Power
480 W
OV
Output Voltage
48 VDC
OC
Output Current
10 A
VI
Voltage Input
320-600 VAC
OT
Operating Temperature
-30 to 70 °C
CT
Cooling Type
Convection (natural air flow)
DIMENSIONSLXWXH
Dimensions LxWxH
127 x 80 x 124 mm
VOUT1
Vout 1
48 VDC
LOUT1
lout 1
10 A