??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp225_1004_ex
Bill of material
LFMWLP225-1004-EX
PN
Part Number
LFMWLP225-1004-EX
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 225W, Output 48VDC, 4.68A, Input 85-264VAC, Screw Terminal, Open Frame, 7 years Warranty
POWER
Power
225 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
4.68 A
NO
Number of Outputs
1
LOUT
Iout 1
4.68 A
VOUT
Vout 1
48 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
7 years Warranty