??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1004_i
Bill of material
LFMWLT450-1004-I
PN
Part Number
LFMWLT450-1004-I
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 48VDC, 9.37A, Input 90-264VAC, Screw Terminal, U-Chassis, Current sharing option
POWER
Power
450 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
9.37 A
NO
Number of Outputs
1
LOUT
Iout 1
9.37 A
VOUT
Vout 1
48 VDC
OT
Operating Temperature
0 to 70 °C
DIMENSIONS
Dimensions LxWxH
6.5 x 4 x 1.61 英寸
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
Current sharing option