??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt60_3003
Bill of material
LFMWLT60-3003
PN
Part Number
LFMWLT60-3003
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 60W, Output 3.3/5.2/-12.8VDC, 6/3/0.5A, Input 90-264VAC, RoHS Compliant
POWER
Power
60 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
3.3/5.2/-12.8 VDC
OC
Output Current
6/3/0.5 A
NO
Number of Outputs
3
LOUT
Iout 1
6 A
VOUT
Vout 1
3.3 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.2 Pollici
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
-
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-