??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Veith
Description
LFS12D - Circular fine cutting punches with cylindrical head - form D
Bill of material
VEITH-Cutting punch LFS12D-5x90
VB
Designation
Cutting punch
KB
Short designation
LFS12D
D1BEREICH
Ø-range
D1
Cutting-Ø n6
mm
D2
Head-Ø -0.1
mm
H
Head height -0.02
5 mm
RK
Radius +0.1
mm
AUSWAHL
Standard / extended range
L
Total length +0.5
mm
MAT
Material
HSS
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
56 ± 3 HRC