??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt200_1001
Bill of material
LFWLT200-1001
PN
Part Number
LFWLT200-1001
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 200W, Output 12VDC, 16.67A, Input 90-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
16.67 A
NO
Number of Outputs
1
LOUT
Iout 1
16.67 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-