??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
LGF5 - Built-in Guideway Linear Motor Robot Series
Bill of material
LGF5-RHL2-N-160-LS10-R-N-N-LC100EN-A001
MODEL
Model
LGF5
CD
Cable direction
MT
Mounting type
SCC
Size of the cable carrier
NM
No. of motor
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
ENCODER
Encoder
PO
Position of origin
SENSOR
Sensor
CL
Cable length
HC
Hall cable
CT
Controller type
ED
W/Wo EtherCAT/DMCNET
DIRVE
W/Wo drive
SX
Sensors dislocation for double movers
L
310 mm
A
46 mm
M
2
N
8
P
246 mm
KG
1.2