??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY 3075 - Maintenance Spray white
Bill of material
14070202
ARTNR
Product No.
14070202
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
LIQUI MOLY Maintenance Spray white
HW
Note
Danger! Observe safety data sheet!
IH
Contents
250 ml
EG
Properties
LIQUI MOLY Maintenance Spray for lubricating
TP
Temperature
Temperature range: -30°C to +250°C. °C
GEW
Weight
250 g
CTN
Customs tariff number
34031980