??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC
Description
LLH_A - Manifolds/Threaded Type
Bill of material
LLH2A-02-02-C_20A-02-C_NN
BODY1
Body class
BASE
Base type
(A) Stacking type
VS
Manifold stations
PORT1
Port size (port P)
(02) 1/4
THREAD1
Thread type
MATERIAL1
Material
(C) Manifold: PFA
VV
Valve SPEC=>
BODY2
Body class
(2) Body class: 2
TYPE
Valve type
(0) N.C.
BTYPE
Body type
(A) Stacking type for manifold
PORT2
Port size (port A)
(02) 1/4
THREAD2
Thread type
MATERIAL2
Material
(C) Body: PFA, Actuator section: PP, End plate: PPS, Diaphragm: PTFE
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5