您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
LMBM-6SS
WMBerg
METRIC
Linear Components
Linear Components
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/m2001/m_linear_components/linear_components/me30.prj},{NB=LMBM-6SS},{PN=LMBM-6SS},{DES=Linear Ball Bearing - Stainless Steel},{CN=Master Inch/Metric Catalog},{CP=ME34},{B=30.000-0.010},{D=45-16µm},{L=64.0},{R=40.8},{W=1.8},{G=43.0},{RL=160},{RFN=45.000},{RFP=44.975},{SS=S416-30M-900},{RRS=Q2M-45},{MAT=Infotext},{B1=30.000},{D1=45.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
WMBerg
Description
LMBM - Linear Ball Bearings - 6mm to 3mm Shaft Sizes
Bill of material
LMBM-6SS
PN
Product No.
LMBM-6SS
LMBM-6SS
DES
Description
Linear Ball Bearing - Stainless Steel
Linear Ball Bearing - Stainless Steel
CN
Catalog Name
Master Inch/Metric Catalog
B
Working Bore ØB
30.000-0.010
30.000-0.010
mm
D
Outside Diameter ØD
45-16µm
45-16µm
mm
L
Overall Length L (±0.3)
64.0
64.0
mm
R
Width
40.8
40.8
mm
W
Width
1.8
1.8
mm
G
Diameter ØG
43.0
43.0
mm
RL
Rated Load
160
160
kg
RFN
Recommended Fits Normal (+0.013)
45.000
45.000
RFP
Recommended Fits Press (+0.013)
44.975
44.975
SS
Shaft Stock Number
S416-30M-900
S416-30M-900
RRS
Retainer Ring Sock Number
Q2M-45
Q2M-45