您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
LMP-A16
WMBerg
INCH
Linear Components
Linear Rails, Shaft Suports, Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/linear_components/linear_rails_shaft_suports_pillow_blocks/e59_1.prj},{NB=LMP-A16},{PN=LMP-A16},{DES=Closed Sty Linear Brg W/Wiper},{CN=Master Inch/Metric Catalog},{CP=E59},{SD=1},{H=1.375},{T=3/8},{W=2.24},{B=3.33},{A=2.50},{M=1-1/2},{D=2-1/2},{L=2.62},{MS=1/4},{SD1=1.0000},{T1=0.3750},{M1=1.5000},{D1=2.5000},{NDM=0.2500},{KDM=0.2067},{MAT=Infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
WMBerg
Description
LMP - Linear Pillow Block - 1/2" to 2" Shaft Size - Standard Bearings with Shaft Wipers
Bill of material
LMP-A16
PN
Product No.
LMP-A16
LMP-A16
DES
Description
Closed Sty Linear Brg W/Wiper
CN
Catalog Name
Master Inch/Metric Catalog
SD
Shaft Diameter
1
1
Inch
H
Height
1.375
1.375
Inch
T
Height
3/8
3/8
Inch
W
Length
2.24
2.24
Inch
B
Width
3.33
3.33
Inch
A
Overall Length
2.50
2.50
Inch
M
Length
1-1/2
1-1/2
Inch
D
Width
2-1/2
2-1/2
Inch
L
Height
2.62
2.62
Inch
MS
Mtg. Screw
1/4
1/4