??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lok4740_2rldg - Bel Power Solutions
Bill of material
LOK4740-2RLDG
PN
Part Number
LOK4740-2RLDG
DESC
Description
DIN Rail AC-DC Power Supply, Power 49W, Output 51.4VDC, 0.9A, Input 86-264VAC
POWER
Power
49 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
51,4 VDC
OC
Output Current
0,9 A
OT
Operating Temperature
-10 to 50 °C