??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lor4301_2 - Bel Power Solutions
Bill of material
LOR4301-2
PN
Part Number
LOR4301-2
DESC
Description
DIN Rail AC-DC Power Supply, Power 30W, Output 12VDC, 2.5A, Input 86-264VAC
POWER
Power
30 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
2,5 A
OT
Operating Temperature
-10 to 50 °C