??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_16_150 - Signal Transformer
Bill of material
LP-16-150
PN
Part Number
LP-16-150
DESC
Description
Flat Head Low Profile Transformer, 2VA Power, 115V/230V Input, 16VCT Output Series, 8V Output Parallel
POWERVA
Power
2 VA
OS
Output Series
16VCT
OP
Output Parallel
8V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.31 lbs (0.14 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.56 in. (39.6 mm)
HEIGHT
Height
0.65 in. (16.5 mm)