??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_88_130 - Signal Transformer
Bill of material
LP-88-130
PN
Part Number
LP-88-130
DESC
Description
Flat Head Low Profile Transformer, 12VA Power, 115V/230V Input, 88VCT Output Series, 44V Output Parallel
POWERVA
Power
12 VA
OS
Output Series
88VCT
OP
Output Parallel
44V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.69 lbs (0.31 kg)
LENGTH
Length
2.5 in. (63.5 mm)
WIDTH
Width
2 in. (50.8 mm)
HEIGHT
Height
1.06 in. (26.9 mm)