??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LPTC-V-0.51-3-20
Bill of material
LPTC-V-0.51-3-20
PN
Part Number
LPTC-V-0.51-3-20
DESC
Description
Toroidal EMI Common Mode Choke 0.51mH inductance@1KHz, 3A, 20mOhm
INDUCTANCE
Inductance (mH) ±15% @ 1KHz
0.51 %
CURRENT
Current
3 A
DCR
DCR Max.
20
OT
Operating Temperature
-55 to +125 °C
LT
Lead Thickness
0.65 mm
LL
Lead Length
12.7 mm
DIAMETER
Diameter
18 mm
WIDTH
Width
13 mm