??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LPTC-V-6.8-2-200
Bill of material
LPTC-V-6.8-2-200
PN
Part Number
LPTC-V-6.8-2-200
DESC
Description
Toroidal EMI Common Mode Choke 6.8mH inductance@1KHz, 2A, 200mOhm
INDUCTANCE
Inductance (mH) ±15% @ 1KHz
6.8 %
CURRENT
Current
2 A
DCR
DCR Max.
200
OT
Operating Temperature
-55 to +125 °C
LT
Lead Thickness
0.5 mm
LL
Lead Length
12.7 mm
DIAMETER
Diameter
22 mm
WIDTH
Width
13 mm