您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
LQ6D17006LBLU
CPC – Colder Products
Single Line
3/8" Nominal Flow
LQ6 Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{colder/single_line/3_8_nom_flow/lq6_series/lq6d17006l_asmtab.prj},{NB=LQ6D17006LBLU},{PN=LQ6D17006LBLU},{R=0.000},{G=0.000},{B=1.000},{ID=3/8\"},{TT=Hose Barb},{TLC=Blue},{COLPN=BLU},{PPATH=lq6d17006l_asmtpl.prj},{CCOLUMN=LQ6D17006LBLU},{DCOLUMN=3/8\" Locking Hose Barb Valved In-Line Body LQ6, Cool Blue},{FCOLUMN=LQ6},{GCOLUMN=10},{LCOLUMN=Liquid Cooling},{SCOLUMN=EPDM (FKM optional)},{TCOLUMN=Stainless Steel},{VCOLUMN=0°F},{WCOLUMN=-17°C},{XCOLUMN=240°F},{YCOLUMN=115°C},{AECOLUMN= },{AFCOLUMN=<br>0.03 cc per disconnect at 0 psi<br>0.03 cc per disconnect rated at 120 psi<br>Inclusion 0.04 cc per connect},{ANCOLUMN=Vacuum to 120 psi, 8.3 bar},{AYCOLUMN=REACH},{AZCOLUMN=RoHS},{BACOLUMN=Chrome Plated Brass},{BBCOLUMN=Natural Polysulfone}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
CPC – Colder Products
Description
LQ6D17006LBLU, LQ6D17006LRED - LQ6D
Bill of material
LQ6D17006LBLU
PN
Part No.
LQ6D17006LBLU
LQ6D17006LBLU
ID
Tubing Size ID
3/8"
Inch
TT
Termination Type
Hose Barb
TLC
Thumb Latch & Indicator Band Color
Blue
Blue
CCOLUMN
Product Number
LQ6D17006LBLU
LQ6D17006LBLU
DCOLUMN
Product Name
3/8" Locking Hose Barb Valved In-Line Body LQ6, Cool Blue
3/8" Locking Hose Barb Valved In-Line Body LQ6, Cool Blue
FCOLUMN
CPC Series
LQ6
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM (FKM optional)
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
240°F
YCOLUMN
CPC High
115°C
AFCOLUMN
CPC Spillage
<br>0.03 cc per disconnect at 0 psi<br>0.03 cc per disconnect rated at 120 psi<br>Inclusion 0.04 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
REACH
AZCOLUMN
RoHS
RoHS
BACOLUMN
Main Components
Chrome Plated Brass
BBCOLUMN
Valve
Natural Polysulfone
BCCOLUMN
Thumb Latch
Blue Colored Polysulfone
Blue Colored Polysulfone
BDCOLUMN
External Spring
Stainless Steel
BECOLUMN
Other
Blue Colored Polysulfone Indicator Band
Blue Colored Polysulfone Indicator Band
BFCOLUMN
Shipping/Storage Temperature
-40°F to 240°F (-40°C to 115°C)
BGCOLUMN
FKM Part No. Example
LQ6D17006LBLUV
LQ6D17006LBLUV