??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS05-30-901G
Bill of material
LRS05-30-901G
PN
Part Number
LRS05-30-901G
DESC
Description
AC-DC Melcher™ Subrack Systems MK007, Power 300W, Output 30/30VDC, 5/5A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
POWER
Power
300 W
OV
Output Voltage
30/30 VDC
OC
Output Current
5/5 A
VIN
Voltage Input
85-264 VAC
MT
Mounting Type
Subrack System
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONS
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
OT
Operating Temperature
-40 to 71 °C
NOO
Number of Outputs
2
VOUT1
Vout 1
30 VDC
VOUT2
Vout 2
30 VDC
LOUT1
Iout 1
5 A
LOUT2
Iout 2
5 A