??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA2020-1212-901
Bill of material
LRSA2020-1212-901
PN
Part Number
LRSA2020-1212-901
DESC
Description
AC-DC Subrack Systems, Power 480W, Output 12/12VDC, Input 90-264VAC
POWER
Power
480 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12/12 VDC
OC
Output Current
20/20 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
2
VOUT1
Vout 1
12 VDC
VOUT2
Vout 2
12 VDC
LOUT1
Iout 1
20 A
LOUT2
Iout 2
20 A