??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA30-24-900
Bill of material
LRSA30-24-900
PN
Part Number
LRSA30-24-900
DESC
Description
AC-DC Subrack Systems, Power 720W, Output 24VDC, Input 90-264VAC
POWER
Power
720 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
30 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
30 A