??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ls1001_9erb1g - Bel Power Solutions
Bill of material
LS1001-9ERB1G
PN
Part Number
LS1001-9ERB1G
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 81W, Output 5.1VDC, 16A, Input 85-264VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, Cooling plate standard case , RoHS Compliant
POWER
Power
81 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
5,1 VDC
OC
Output Current
16 A
OT
Operating Temperature
-40 to 71 °C