??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lt1740_7zb1g
Bill of material
LT1740-7ZB1G
PN
Part Number
LT1740-7ZB1G
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 500W, Output 54.5VDC, 10A, Input 85-255VAC, RoHS Compliant
POWER
Power
500 W
OV
Output Voltage
54.5 VDC
OC
Output Current
10 A
VIN
Voltage Input
85-255 VAC
OT
Operating Temperature
-25 to 71 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
DIMENSION
Dimension
3U / 28HP cassette
NOO
Number of Outputs
1
VOUT
Vout 1
54.5 VDC
LOUT
Iout 1
10 A
AFO
Auxiliary functions and options
Cell voltage selector switch, Baseplate
ROHS
RoHS
RoHS Compliant