??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
WMBerg
Description
LVL-M - Cross Roller Bearings Double V Rail Sets
Bill of material
LVL-02M (0_1)
PN
Product No.
DES
Description
Cross Roller Bearings Double V Rail Set
CN
Catalog Name
Master Inch/Metric Catalog
TR
Travel
mm
T
Travel
mm
Enter value for T
Travel
mm
cm
inch
ft
TC
Tap or Clearance Holes
A
Height
8.2 mm
B
Width
37.6 mm
C
Length
mm
D
Distance
12.5 mm
E
Distance
25.0 mm
F
Height
0.15 mm
N
Places
RC
Rated Capacity
kg