??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Veith
Description
LZ22ES - Cutting punches ISO 8020 with ejector with square shape - form FS
Bill of material
VEITH-Cutting punch LZ22ES-10x4.5x71
VB
Designation
Cutting punch
KB
Short designation
LZ22ES
D1
Shank-Ø m5
mm
D2
Head-Ø -0.25
mm
H
Head height +0.25
5 mm
RK
Radius - head +0.1
mm
AUSWAHL
Standard / extended range
A
Cutting length ±0.01
mm
Enter value for A
Cutting length ±0.01
mm
cm
inch
ft
RE
Corner radius ±0.05
mm
RS
Radius - shank
13 mm
L2
Punch cutting length +0.5
mm
L1
Total length +1
mm
VERSION
Locking device
D3
for dowel-Ø
mm
F
Distance - locking device +0.01
mm
W
Angle
Grad
MAT
Material
HSS
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
52 ± 5 HRC