??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 22
HELP_VARIABLE
Company
TE Connectivity
Description
M8 MALE STRAIGHT SINGLE ENDED CABLE ASSY
Bill of material
T4051120004-005
PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ASSEMBLYTYPE
Assembly Type
Pigtail
CONNECTORTYPE
Connector Type
Plug
CABLEASSEMBLYTYPE
Cable Assembly Type
M8 Pigtail
SHIELDED
Shielded
PRODUCTTYPE
Product Type
Cable Assembly
CABLETYPE
Cable Type
LED
Without
NUMBEROFPOSITIONS
Number of Positions
KEYING
Keying
A
CONFIGURATION
Configuration
Single Ended
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M8
HOUSINGMATERIAL
Housing Material
CABLEASSEMBLYLENGTHMM
Cable Assembly Length
mm
M8M12APPLICATIONTYPE
M8M12 Application Type
SensorActuator
OPERATINGVOLTAGEVAC
Operating Voltage
VAC
CABLEJACKETCOLOR
Cable Jacket Color
CONDUCTORMATERIAL
Conductor Material
INSULATIONMATERIAL
Insulation Material
ENVIRONMENTALPROTECTION
Environmental Protection
CABLEEXITANGLE
Cable Exit Angle
WIRECOLOR
Wire Color
CONTACTCURRENTRATINGA
Contact Current Rating
A
WIRESIZEMM2
Wire Size
mm2
WIRESIZEAWG
Wire Size
AWG