??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
M8 MS-FR LED DOUBLE ENDED CABLE
Bill of material
2-2273124-1
PN
2-2273124-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-2273124-1
TEINTERNALDESCRIPTION
TE Internal Description
M8 angled scket to M8 strght plug 2 LED
CONNECTORTYPE
Connector Type
ReceptaclePlug
CABLEASSEMBLYTYPE
Cable Assembly Type
M8 to M8
SHIELDED
Shielded
No
CABLETYPE
Cable Type
PUR, PVC
PRODUCTTYPE
Product Type
Cable Assembly
LED
With
NUMBEROFPOSITIONS
Number of Positions
3
KEYING
Keying
A
CONFIGURATION
Configuration
Double Ended
OPERATINGVOLTAGEVDC
Operating Voltage
24 VDC
CABLEJACKETCOLOR
Cable Jacket Color
Black
INSULATIONMATERIAL
Insulation Material
PUR-PVC
WIRECOLOR
Wire Color
Brown, Blue, Black
CONNECTORCOLOR
Connector Color
Blue
ENVIRONMENTALPROTECTION
Environmental Protection
With
CONTACTCURRENTRATINGA
Contact Current Rating
4 A
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M8 x M8
MOUNTINGANGLE
Mounting Angle
Right Angle-Straight
HOUSINGMATERIAL
Housing Material
Plastic
WIRESIZEMM2
Wire Size
.326 mm2
WIRESIZEAWG
Wire Size
22 AWG
CABLEASSEMBLYLENGTHMM
Cable Assembly Length
300 mm
OVERALLOUTSIDECABLEDIAMETER
Overall Outside Cable Diameter
4.5 mm [ .177 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 80 C [ -22 - 176 F ]
M8M12APPLICATIONTYPE
M8M12 Application Type
SensorActuator
PACKAGINGQUANTITY
Packaging Quantity
25
PACKAGINGMETHOD
Packaging Method
Box
FIELDSERVICEABLE
Field Serviceable
Yes