??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc275_1024l - Bel Power Solutions
Bill of material
MBC275-1024L
PN
Part Number
MBC275-1024L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 24VDC, 10.41A, Input 80-264VAC, Molex Header
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
10,41 A
OT
Operating Temperature
-40 to 70 °C