??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc275_1058l - Bel Power Solutions
Bill of material
MBC275-1058L
PN
Part Number
MBC275-1058L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 58VDC, 4.31A, Input 80-264VAC, Molex Header
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
4,31 A
OT
Operating Temperature
-40 to 70 °C