??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc300_1t05g - Bel Power Solutions
Bill of material
MBC300-1T05G
PN
Part Number
MBC300-1T05G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 200W, Output 5VDC, 40A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Class I
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
40 A
OT
Operating Temperature
-20 to 70 °C