??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc40_3000g - Bel Power Solutions
Bill of material
MBC40-3000G
PN
Part Number
MBC40-3000G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 5/12.5/-12.8VDC, 6/2/0.5A, Input 90-264VAC, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5/12.5/-12.8 VDC
OC
Output Current
6/2/0.5 A
OT
Operating Temperature
-20 to 70 °C