??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc401_1012_t - Bel Power Solutions
Bill of material
MBC401-1012-T
PN
Part Number
MBC401-1012-T
DESC
Description
Medical AC-DC Power Supply, Power 400W, Output 12VDC, 33.3A, Input 90-264VAC, Fan, Vented Cover
POWER
Power
400 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
33,3 A
OT
Operating Temperature
-20 to 50 °C