??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc401_1028_uc - Bel Power Solutions
Bill of material
MBC401-1028-UC
PN
Part Number
MBC401-1028-UC
DESC
Description
Medical AC-DC Power Supply, Power 400W, Output 28VDC, 14.3A, Input 90-264VAC, Convection Cooling, U-Chassis
POWER
Power
400 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
28 VDC
OC
Output Current
14,3 A
OT
Operating Temperature
-20 to 50 °C